(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pruners 1760

Part Number

Configured Part Number is shown.

01760

Part Number
01760
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

2,183,385 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Cutting Ability(mm) 240 Blade Length(mm) 240 Total Length(mm) 240
Trusco Code 762-9346 Mass(g) 240 Blade Part Material High-carbon knife forged steel (Chrome coating)
Handle Material Aluminum

Please check the type/dimensions/specifications of the part 01760 in the Pruners 1760 series.

Tech Support