(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pruners 1200

Part Number

Configured Part Number is shown.

01200

Part Number
01200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

2,427,231 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Cutting Ability(mm) 255 Blade Length(mm) 255 Total Length(mm) 255
Trusco Code 762-9338 Mass(g) 255 Blade Part Material High-carbon knife forged steel (Chrome coating)
Handle Material Aluminum

Please check the type/dimensions/specifications of the part 01200 in the Pruners 1200 series.

Tech Support