(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pruners 1110

Part Number

Configured Part Number is shown.

01110

Part Number
01110
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

3,159,231 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Cutting Ability(mm) 230 Blade Length(mm) 230 Total Length(mm) 230
Trusco Code 762-9320 Mass(g) 230 Blade Part Material High-carbon knife forged steel (Chrome coating)
Handle Material Aluminum

Please check the type/dimensions/specifications of the part 01110 in the Pruners 1110 series.

Tech Support