(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pruners 1050

Part Number

Configured Part Number is shown.

01050

Part Number
01050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,736,770 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Cutting Ability(mm) 225 Blade Length(mm) 225 Total Length(mm) 225
Trusco Code 856-7445 Mass(g) 225 Blade Part Material High-carbon knife forged steel (Chrome coating)
Handle Material Plastic

Please check the type/dimensions/specifications of the part 01050 in the Pruners 1050 series.

Tech Support