(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Engine Chain Saws

Part Number

Configured Part Number is shown.

Part Number
G2100T-25P8
G2100T-25P10
GZ2700T-25P10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipExhaust
(cc)
Saw Chain Width
(mm)
Height
(mm)
Length
(mm)
Trusco Code Mass
(kg)
Fuel Tank
(L)
Guide Bar Length
(mm)

13,980,924 IDR

1 Piece(s) 12 Day(s) 18.325AP-52E190190430114-50412.20.17200

14,449,693 IDR

1 Piece(s) 12 Day(s) 18.325AP-60E190190500114-50422.20.17250

15,738,462 IDR

1 Piece(s) 12 Day(s) 2725AP-60E229220515125-63112.60.19250

Loading...

  1. 1

Basic Information

Power 2-cycle engine

Tech Support