(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Light Clean【3,000 Pieces Per Package】

Part Number

Configured Part Number is shown.

NN2525

Part Number
NN2525
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

3,364,769 IDR

3,000 Pieces Per Package

1 Pack(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Material Rayon Sheet size(mm) 250 x 250 Color White
Quantity in case(sheets x bag) 100 x 30 Trusco Code 809-6203 Mass(g) 7600
Material Details Rayon non-woven fabric

Please check the type/dimensions/specifications of the part NN2525 in the Light Clean series.

Tech Support