(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sponge Swab, Thick Type【500 Pieces Per Package】

Part Number

Configured Part Number is shown.

SMSP4

Part Number
SMSP4
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

4,087,692 IDR

500 Pieces Per Package

1 Pack(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 17 Type Soft type Tip diameter(mm) 4.5
Trusco Code 421-7888 Weights 30 g Materials Polyethylene(PE)

Please check the type/dimensions/specifications of the part SMSP4 in the Sponge Swab, Thick Type series.

Tech Support