(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Digital Non-Accident Recorder

Part Number

Configured Part Number is shown.

Part Number
867-402
867-403
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDisplay Content Size
(mm)
Vertical
(mm)
Trusco Code Weight
(kg)

5,118,462 IDR

1 Piece(s) Quote No accident + record table Target no accident time Continuous no accident timeWidth: 505, Thickness: 23605114-81862.22

9,041,539 IDR

1 Piece(s) Quote No accident + record table Target number of consecutive days without accidentWidth: 900, Thickness: 15600114-81873.36

Loading...

  1. 1

Basic Information

Material (Main Body) Aluminum Composite Plate(With aluminum frame) Mounting specification Hanging Material Details Number Plate: Polyamide resin

Tech Support