(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Action Plan Board for Danger Prevention (Magnet-sheet Type)

Part Number

Configured Part Number is shown.

TKYKM-4560

Part Number
TKYKM-4560
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

467,847 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Display Content Hazard prediction activity table Mounting specification magnet Material Printed Side: vinyl chloride(PVC), Front:PET Film, Back: magnet
Vertical(mm) 450 Horizontal(mm) 600 Trusco Code 855-7821
Mass(g) 580 Mounting Method magnet

Please check the type/dimensions/specifications of the part TKYKM-4560 in the Action Plan Board for Danger Prevention (Magnet-sheet Type) series.

Tech Support