(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stand for Free-bulletin Board (130040)

Part Number

Configured Part Number is shown.

130040

Part Number
130040
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize
(mm)
Trusco Code Specifications Mass
(g)

2,854,924 IDR

1 Piece(s) 30 Day(s) Width: 900, Height: 1270 to 1885, Depth: 785, Folded size: 1340 x 120102-8477For single-sided posting(parts for double-sided posting sold separately 130041)3.5 kg

Loading...

  1. 1

Basic Information

Material (Main Body) Steel Nylon Color black

Please check the type/dimensions/specifications of the part 130040 in the Stand for Free-bulletin Board series.

Products like this...

Part Number
130041
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize
(mm)
Trusco Code Specifications Mass
(g)

978,924 IDR

1 Piece(s) 12 Day(s) Width: 404, Height: 60, Depth: 155102-8480Conformity: 130040690

Tech Support