(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Bulletin Banner

Part Number

Configured Part Number is shown.

900044

Part Number
900044
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,342,924 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Material (Main Body) Tarpaulin Mounting specification Mounting method: Hanging, With hanging string Vertical(mm) 1180
Width(mm) 710 Pocket size A4 Vertical 9 places Weight(g) 500
Trusco code 792-5905

Please check the type/dimensions/specifications of the part 900044 in the Bulletin Banner series.

Tech Support