(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Bird Prevention Sheet【1-3 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
TBPS-1P
TBPS-L-3P
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSize Width
(mm)
Length
(mm)
Trusco Code Mass
(g)

82,051 IDR

1 Piece(s) 12 Day(s) Thorn height: 50 mm122512855-5891150

180,513 IDR

3 Pieces Per Package

1 Pack(s) 12 Day(s) Thorn height: 150 mm80330855-5892320

Loading...

  1. 1

Basic Information

Color black Material 1P: polyethylene, 3P: polypropylene

Tech Support