(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Bird Prevention Supply "Sparrow Chasing New NIGERON"

Part Number

Configured Part Number is shown.

04100

Part Number
04100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

78,154 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Insect repellent supplies Material Polyethylene(PE) Wire diameter(mm) 0.8
Length(m) 500 Color yellow Weight(g) 176
Trusco code 780-8526

Please check the type/dimensions/specifications of the part 04100 in the Bird Prevention Supply "Sparrow Chasing New NIGERON" series.

Tech Support