(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Bird Prevention Supply "New NIGERON"

Part Number

Configured Part Number is shown.

Part Number
04103
41031
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor Reel size
(mm)
Trusco code

181,539 IDR

1 Piece(s) 12 Day(s) transparentDiameter 78 x Width 45mm780-8534

181,539 IDR

1 Piece(s) Quote blackDiameter 80 x Width 45mm780-8542

Loading...

  1. 1

Basic Information

Product Type Insect repellent supplies Material Polyester Wire diameter(mm) 0.5 to 0.8
Length(m) 500 Weight(g) 126

Tech Support