(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Insect Repellent Net for Screen Door Replacement "Crown Net" (120234)

Part Number

Configured Part Number is shown.

120234

Part Number
120234
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength
(m)
Color Width
(m)
Weight
(g)
Trusco code

151,385 IDR

1 Piece(s) 12 Day(s) 2Black0.91143819-4805

Loading...

  1. 1

Basic Information

Product Type Insect repellent supplies Material Fabric: Polypropylene(PP) Mesh(mm) 0.84
mesh 24

Please check the type/dimensions/specifications of the part 120234 in the Insect Repellent Net for Screen Door Replacement "Crown Net" series.

Products like this...

Part Number
120388
124218
200769
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength
(m)
Color Width
(m)
Weight
(g)
Trusco code

530,462 IDR

1 Piece(s) 30 Day(s) 2.5Black1.45287819-4807

151,385 IDR

1 Piece(s) 12 Day(s) 2Gray0.91143819-4804

530,462 IDR

1 Piece(s) 30 Day(s) 2.5Gray1.45287819-4806

Tech Support