(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Insect Repellent Net for Screen Door Replacement "Global Net" (120227)

Part Number

Configured Part Number is shown.

120227

Part Number
120227
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength
(m)
Color Width
(m)
Weight
(g)
Trusco code

366,154 IDR

1 Piece(s) 12 Day(s) 2.5black1.45271819-4803

Loading...

  1. 1

Basic Information

Product Type Insect repellent supplies Material Fabric: Polypropylene(PP) Mesh(mm) 1.03
mesh 20

Please check the type/dimensions/specifications of the part 120227 in the Insect Repellent Net for Screen Door Replacement "Global Net" series.

Products like this...

Part Number
120272
193214
193610
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength
(m)
Color Width
(m)
Weight
(g)
Trusco code

366,154 IDR

1 Piece(s) 30 Day(s) 2.5gray1.45271819-4802

107,693 IDR

1 Piece(s) 12 Day(s) 2gray0.91136819-4800

107,693 IDR

1 Piece(s) 12 Day(s) 2black0.91136819-4801

Tech Support