(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Insect Repellent Net for Screen Door Replacement "Silver Black Magic Net" (120241)

Part Number

Configured Part Number is shown.

120241

Part Number
120241
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength
(m)
Width
(m)
Weight
(g)
Trusco code

1,064,924 IDR

1 Piece(s) 30 Day(s) 2.51.45315819-4813

Loading...

  1. 1

Basic Information

Product Type Insect repellent supplies Material Fabric: polyester Color Silver / Black
Mesh(mm) 1.03 mesh 20

Please check the type/dimensions/specifications of the part 120241 in the Insect Repellent Net for Screen Door Replacement "Silver Black Magic Net" series.

Products like this...

Part Number
193016
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength
(m)
Width
(m)
Weight
(g)
Trusco code

484,924 IDR

1 Piece(s) 12 Day(s) 20.91164819-4812

Tech Support