(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Multipurpose Net "Dio Net"

Part Number

Configured Part Number is shown.

Part Number
413015
417143
417181
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor Mesh
(mm)
Weight
(g)
Trusco code

4,731,693 IDR

1 Piece(s) Quote green257400819-4910

4,598,770 IDR

1 Piece(s) Quote white97500819-4908

3,945,847 IDR

1 Piece(s) Quote black125200819-4909

Loading...

  1. 1

Basic Information

Product Type Insect repellent supplies Material Fabric: Polyethylene(PE) Length(m) 50
Width(m) 2

Tech Support