(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Net for Screen Door Replacement

Part Number

Configured Part Number is shown.

202299

Part Number
202299
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

259,231 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Insect repellent supplies Material Fabric: Polypropylene(PP) Length(m) 2
Color gray Width(m) 0.91 Mesh(mm) 0.67
mesh 30 Weight(g) 112 Trusco code 819-4810

Please check the type/dimensions/specifications of the part 202299 in the Net for Screen Door Replacement series.

Tech Support