(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Net Holding Rubber "Variable Thickness Rubber" (7m roll) (210638)

Part Number

Configured Part Number is shown.

210638

Part Number
210638
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor Trusco code

126,462 IDR

1 Piece(s) 12 Day(s) gray819-4832

Loading...

  1. 1

Basic Information

Product Type Insect repellent supplies Material Rubber: PVC Length(m) 7
Weight(g) 176

Please check the type/dimensions/specifications of the part 210638 in the Net Holding Rubber "Variable Thickness Rubber" (7m roll) series.

Products like this...

Part Number
210645
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor Trusco code

126,462 IDR

1 Piece(s) 12 Day(s) Bronze / Black819-4833

Tech Support