(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Net Holding Rubber (small roll) (120685)

Part Number

Configured Part Number is shown.

120685

Part Number
120685
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThickness
(mm)
Length
(m)
Color Weight
(g)
Trusco code

1,730,154 IDR

1 Piece(s) 12 Day(s) 3.5250gray2760819-4826

Loading...

  1. 1

Basic Information

Product Type Insect repellent supplies Material Rubber: PVC

Please check the type/dimensions/specifications of the part 120685 in the Net Holding Rubber (small roll) series.

Products like this...

Part Number
120692
120708
210577
210584
210591
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThickness
(mm)
Length
(m)
Color Weight
(g)
Trusco code

1,332,462 IDR

1 Piece(s) 12 Day(s) 4.5150gray2690819-4827

1,041,847 IDR

1 Piece(s) 12 Day(s) 5.5100gray2610819-4828

1,730,154 IDR

1 Piece(s) 12 Day(s) 3.5250Bronze / Black2760819-4829

1,332,462 IDR

1 Piece(s) 12 Day(s) 4.5150Bronze / Black2690819-4830

1,041,847 IDR

1 Piece(s) 12 Day(s) 5.5100Bronze / Black2610819-4831

Tech Support