(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Net Insects Dislike for Screen Door Replacement

Part Number

Configured Part Number is shown.

205092

Part Number
205092
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

357,077 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Insect repellent supplies Material Fabric: Polypropylene(PP) Length(m) 2
Color gray Width(m) 0.9 Mesh(mm) 1.03
mesh 20 Weight(g) 141 Trusco code 819-4814

Please check the type/dimensions/specifications of the part 205092 in the Net Insects Dislike for Screen Door Replacement series.

Tech Support