(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Our Home's Crow Net

Part Number

Configured Part Number is shown.

270434

Part Number
270434
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

575,077 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Insect repellent supplies Material Fabric: Polyethylene(PE), Rope: Lead sinker code Length(m) 0.8
Color yellow Width(m) 0.8 Mesh(mm) 4
Weight(g) 391 Trusco code 819-4896

Please check the type/dimensions/specifications of the part 270434 in the Our Home's Crow Net series.

Tech Support