(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Screen Door Clip【2 Pieces Per Package】

Part Number

Configured Part Number is shown.

120302

Part Number
120302
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

109,539 IDR

2 Pieces Per Package

1 Pack(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Insect repellent supplies Material Main Body: stainless Weight(g) 54
Trusco code 819-4844 Quantity in a bag(pieces) 2

Please check the type/dimensions/specifications of the part 120302 in the Screen Door Clip series.

Tech Support