(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Thrown-in Crow Net

Part Number

Configured Part Number is shown.

Part Number
270830
270847
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipEstimated storage Weight
(g)
Trusco code Size

1,526,308 IDR

1 Piece(s) 12 Day(s) 4 to 6 45L garbage bags850819-4894small

1,702,770 IDR

1 Piece(s) 12 Day(s) 8 to 12 45L garbage bags1080819-4895large

Loading...

  1. 1

Basic Information

Product Type Insect repellent supplies Material Fabric: Polyethylene(PE), Ring:Iron Color yellow
Mesh(mm) 4

Tech Support