(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sealing Brush "Burrcut® Flex System", HM Type

Part Number

Configured Part Number is shown.

21050625

Part Number
21050625
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

21,332,857 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Insect repellent supplies Hair length(mm) 40 Overall Length(m) 25
Material Brush: Polypropylene(PP), flame: Thermoplastic Elastomer(TPE) Wire diameter(mm) 0.2 Thickness(mm) 8
Total height(mm) 65 Detail Type HM Color Brush part: Black
Heat resistant temperature(℃) 80 Weight(g) 4460 Trusco code 805-1383

Please check the type/dimensions/specifications of the part 21050625 in the Sealing Brush "Burrcut® Flex System", HM Type series.

Tech Support