(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rat Shield, Replacement brush

Part Number

Configured Part Number is shown.

23506300

Part Number
23506300
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

493,846 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Insect repellent supplies Hair length(mm) 7 Overall Length(m) 1
Wire diameter(mm) 0.15 Thickness(mm) 6 Total height(mm) 30
Detail Type For mice Color Black Weight(g) 23
Trusco code 856-3151

Tech Support