(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rat Shield

Part Number

Configured Part Number is shown.

23506000

Part Number
23506000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

2,092,308 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Insect repellent supplies Hair length(mm) 7 Overall Length(m) 1
Material Holder: stainless foil ABS resin, brush: Polypropylene(PP) Wire diameter(mm) 0.15 Thickness(mm) 14
Total height(mm) 45 Detail Type For mice Color Holder part: Silver, Brush part: Black
Weight(g) 343 Trusco code 856-3149 Replacement brush 23506300

Tech Support