(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Burrcut MLA (15000000)

Part Number

Configured Part Number is shown.

15000000

Part Number
15000000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipHair length
(mm)
Total height
(mm)
Trusco code

1,736,923 IDR

1 Piece(s) 8 Day(s) or more 2545856-3143

Loading...

  1. 1

Basic Information

Product Type Insect repellent supplies Overall Length(m) 1 Material Brush: Polypropylene(PP), flame: Thermoplastic Elastomer(TPE)
Wire diameter(mm) 0.2 Thickness(mm) 6 Color Brush part: Black
Weight(g) 109

Tech Support