(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Non-slip Mat (MISUM-50)

Part Number

Configured Part Number is shown.

MISUM-50

Part Number
MISUM-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWidth
(mm)
Trusco Code Mass
(g)

734,530 IDR

1 Piece(s) Quote 500114-84851800

Loading...

  1. 1

Basic Information

Total length(cm) 3 Material Aquatic plants

Please check the type/dimensions/specifications of the part MISUM-50 in the Non-slip Mat series.

Products like this...

Part Number
MISUM-80
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWidth
(mm)
Trusco Code Mass
(g)

934,462 IDR

1 Piece(s) Quote 800114-84872600

Tech Support