(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Simple Indoor Window Frame and Rail Set, Exclusive handle【2 Pieces Per Package】

Part Number

Configured Part Number is shown.

PTT956

Part Number
PTT956
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

80,000 IDR

2 Pieces Per Package

1 Pack(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Color Wood grain Width(mm) 55 Height(mm) 90
Thickness(mm) 2 Material Vinyl chloride resin Trusco code 787-8796
Weight(g) 9

Please check the type/dimensions/specifications of the part PTT956 in the Simple Indoor Window Frame and Rail Set, Exclusive handle series.

Tech Support