(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Aluminum Snow Wiper F Type

Part Number

Configured Part Number is shown.

09866

Part Number
09866
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

227,231 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Width(mm) 255 Total length(mm) Approx. 720 to 1200 (extendable) Trusco Code 819-3304
Weight(g) 340 Material Aluminum, ABS resin, EVA resin, polyurethane foam, polyester

Please check the type/dimensions/specifications of the part 09866 in the Aluminum Snow Wiper F Type series.

Tech Support