(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Snow Removal Equipment, Curved pole

Part Number

Configured Part Number is shown.

20408

Part Number
20408
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

604,143 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Total Length(mm) 1600 Material Aluminum Trusco code 819-0945
Weight(g) 310

Please check the type/dimensions/specifications of the part 20408 in the Snow Removal Equipment, Curved pole series.

Tech Support