(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Portable Welding Hume Collector, Large type

Part Number

Configured Part Number is shown.

KSC-W03

Part Number
KSC-W03
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

173,412,308 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Model Related Products Power (V) Single-phase 200 Output (kW) 1.2
Air Volume (50/60 Hz)(m3/min) 17 Noise Level (50/60 Hz)(dB(A)) 79 Width(mm) 600
Depth(mm) 830 Height(mm) 736 Suction Aperture(mm) 150
Static Pressure(kPa) 2.8 Trusco Code 116-3428 Mass(g) 98000

Please check the type/dimensions/specifications of the part KSC-W03 in the Portable Welding Hume Collector, Large type series.

Tech Support