(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Roof Fan (forced ventilation) "SVK"

Part Number

Configured Part Number is shown.

Part Number
SVK-400S
SVK-400T
SVK-500T
SVK-600T
SVK-750T
SVK-800TQ
SVK-900T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPower Supply
(V)
Blade Diameter
(cm)
Air volume (50/60Hz)
(m³/min)
Number of blades
(sheet)
Number of motor poles
(P)
Driving sound (50/60 Hz)
(dB(A))
Trusco code Weight
(kg)

34,580,924 IDR

1 Piece(s) Quote Single-phase 1004053/633641/44.5459-523820

34,580,924 IDR

1 Piece(s) Quote Three-Phase 2004053/633641/4.5459-524620

39,109,539 IDR

1 Piece(s) Quote Three-Phase 20050101/1193648/51.5459-525425

48,166,924 IDR

1 Piece(s) Quote Three-Phase 20060157/1863651.5/56459-526240

76,093,847 IDR

1 Piece(s) Quote Three-Phase 20075330/3854668/72459-527180

86,283,385 IDR

1 Piece(s) Quote Three-Phase 20080250/3003864/68459-528990

97,605,077 IDR

1 Piece(s) Quote Three-Phase 20090410/4704675/79.5459-5297120

Loading...

  1. 1

Basic Information

Material Special corrosion-resistant aluminum

Tech Support