(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Natural Ventilator (natural ventilation type), with 40-mesh SUS sieve

Part Number

Configured Part Number is shown.

Part Number
SD-105
SD-114
SD-150
SD-165
SD-210
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDimension (φD x φA x H)
(mm)
Trusco code Weight
(kg)

7,547,847 IDR

1 Piece(s) Quote 110 x 198 x 195494-64810.7

7,547,847 IDR

1 Piece(s) Quote 117 x 212 x 197494-64990.8

7,925,231 IDR

1 Piece(s) Quote 157 x 274 x 253494-65021.2

7,925,231 IDR

1 Piece(s) Quote 170 x 290 x 254494-65111.2

10,566,924 IDR

1 Piece(s) Quote 221 x 379 x 377 494-65293.3

Loading...

  1. 1

Basic Information

Material Galvalume steel plate

Tech Support