(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Natural Ventilator (natural ventilation type)

Part Number

Configured Part Number is shown.

Part Number
D-105
D-114
D-150
D-165
D-210
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDimension (φD x φA x H)
(mm)
Trusco code Weight
(kg)

6,415,693 IDR

1 Piece(s) Quote 110 x 198 x 195494-64300.7

6,415,693 IDR

1 Piece(s) Quote 117 x 212 x 197 494-64480.8

6,793,077 IDR

1 Piece(s) Quote 157 x 274 x 253494-64561.2

6,793,077 IDR

1 Piece(s) Quote 170 x 290 x 254494-64641.2

9,057,385 IDR

1 Piece(s) Quote 221 x 379 x 377494-64723.3

Loading...

  1. 1

Basic Information

Material Galvalume steel plate

Tech Support