(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Natural Ventilator (natural ventilation for warehouse for dangerous objects)

Part Number

Configured Part Number is shown.

Part Number
SB-120
SB-150
SB-180
SB-210
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDimension (φD x φA x H)
(mm)
Trusco code Weight
(kg)

12,454,000 IDR

1 Piece(s) Quote 123 x 200 x 375391-38811.03

13,208,770 IDR

1 Piece(s) Quote 157 x 230 x 385391-38991.28

14,718,308 IDR

1 Piece(s) Quote 185 x 270 x 455391-39021.98

16,982,616 IDR

1 Piece(s) Quote 221 x 345 x 630391-39113.93

Loading...

  1. 1

Basic Information

Material Galvalume steel plate

Tech Support