(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cool Wind Fan "SVR" (SVR-SUS-600T-D)

Part Number

Configured Part Number is shown.

SVR-SUS-600T-D

Part Number
SVR-SUS-600T-D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade Diameter
(cm)
Air volume (50/60Hz)
(m³/min)
Number of blades
(sheet)
Driving sound (50/60 Hz)
(dB(A))
Trusco code Weight
(kg)

235,993,077 IDR

1 Piece(s) Quote 6067/100370/73793-3282150

Loading...

  1. 1

Basic Information

Power Supply(V) Three-Phase 200 Number of motor poles(P) 6 Material Main body: Stainless SUS304 and 2B, Motor fan: Steel panel

Please check the type/dimensions/specifications of the part SVR-SUS-600T-D in the Cool Wind Fan "SVR" series.

Products like this...

Part Number
SVR-SUS-750T-D
SVR-SUS-900T-D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade Diameter
(cm)
Air volume (50/60Hz)
(m³/min)
Number of blades
(sheet)
Driving sound (50/60 Hz)
(dB(A))
Trusco code Weight
(kg)

279,939,077 IDR

1 Piece(s) Quote 75200/250478/82793-3291180

323,885,231 IDR

1 Piece(s) Quote 90317/367479/83793-3304220

Tech Support