(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Roof Fan (forced ventilation) "SRF" (SRF-TR60F)

Part Number

Configured Part Number is shown.

SRF-TR60F

Part Number
SRF-TR60F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade Diameter
(cm)
Air Volume
(m3/min) (50/60 Hz))
Trusco Code Electric motor output (50/60 Hz)
(kW)
Driving Noise
(dB(A) (50/60 Hz))
Mass
(g)

49,296,923 IDR

1 Piece(s) Quote 60133/155859-43980.7562.5/67.562500

Loading...

  1. 1

Basic Information

Power Supply(V) Three-phase 200 Number of blades(sheet) 4 Number of Poles(P) 6

Please check the type/dimensions/specifications of the part SRF-TR60F in the Roof Fan (forced ventilation) "SRF" series.

Products like this...

Part Number
SRF-TR75F
SRF-TR90F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade Diameter
(cm)
Air Volume
(m3/min) (50/60 Hz))
Trusco Code Electric motor output (50/60 Hz)
(kW)
Driving Noise
(dB(A) (50/60 Hz))
Mass
(g)

64,721,538 IDR

1 Piece(s) Quote 73.5217/251859-08481.571/7591500

91,615,385 IDR

1 Piece(s) Quote 89337/388859-08492.276.5/81145000

Tech Support