(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Oil Mist Collector, Filter (HG-50FD)

Part Number

Configured Part Number is shown.

HG-50FD

Part Number
HG-50FD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBody Dimension: Height
(mm)
Trusco Code Mass
(g)
Use Filter Type

7,243,077 IDR

1 Piece(s) Quote 25754-60682000DustDemister

Loading...

  1. 1

Basic Information

Body Dimensions Width(mm) 470 Body Dimensions Depth(mm) 470

Please check the type/dimensions/specifications of the part HG-50FD in the Oil Mist Collector, Filter series.

Products like this...

Part Number
HG-50NT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBody Dimension: Height
(mm)
Trusco Code Mass
(g)
Use Filter Type

15,015,385 IDR

1 Piece(s) Quote 15754-60761000Oil mistNickel porous material

Tech Support