(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Training Radiation Equipment, Hayasakun

Part Number

Configured Part Number is shown.

YTS-3

Part Number
YTS-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

3,596,924 IDR

1 Piece(s) 35 Day(s)

Loading...

  1. 1

Basic Information

Radiation duration(Second) 30 Radiation distance(m) 4 to 8 Water filling amount(L) 3
Material Steel Trusco code 124-2120 Weight(kg) 2.7

Please check the type/dimensions/specifications of the part YTS-3 in the Training Radiation Equipment, Hayasakun series.

Tech Support