(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Fire Extinguisher Stand, 376-17A

Fire Extinguisher Stand, 376-17A

Fire Extinguisher Stand
[Specifications]
Width: 235mm x Depth: 165mm x Height: 605mm
Mass: 3200g

Part Number

Configured Part Number is shown.

376-17A

Part Number
376-17A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,229,231 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Width(mm) 235 Depth(mm) 165 Height(mm) 605
Trusco Code 115-0277 Mass(g) 3200

Please check the type/dimensions/specifications of the part 376-17A in the Fire Extinguisher Stand, 376-17A series.

Tech Support