(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Fire Extinguisher Storage Box, for 50 Type

Part Number

Configured Part Number is shown.

NB-50

Part Number
NB-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

12,776,308 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Storage fire extinguisher 50 type 1 piece Width(mm) 500 Depth(mm) 470
Height(mm) 1150 Material Steel Trusco code 857-9443
Weight(kg) 30

Please check the type/dimensions/specifications of the part NB-50 in the Fire Extinguisher Storage Box, for 50 Type series.

Tech Support