(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mac Defense Flame-retardant Protective Equipment, Arm cover

Part Number

Configured Part Number is shown.

Part Number
MT481-BE
MT482-BE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Length
(cm)
Width
(cm)
Trusco code Weight
(g)

1,413,231 IDR

1 Piece(s) 12 Day(s) Fixed by string5023754-8711112

1,218,308 IDR

1 Piece(s) 12 Day(s) Fixed by rubber3720754-872982

Loading...

  1. 1

Basic Information

Color Beige size Free Material heat resistant temperature(°C) 250
Material 100% aramid fiber (containing conductive fiber)

Tech Support