(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mac Defense Flame-retardant Protective Equipment, Apron

Part Number

Configured Part Number is shown.

MT480-BE

Part Number
MT480-BE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,462,000 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Color Beige size Free Length(cm) 98
Width(cm) 58 Material heat resistant temperature(°C) 250 Material 100% aramid fiber (containing conductive fiber)
Trusco code 754-8702 Weight(g) 152

Tech Support