(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Caster for Pipe Systems, Flexible Type (with stopper)

Part Number

Configured Part Number is shown.

Part Number
SGR75SCTP
SGR100SCTP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWheel Diameter
(mm)
Allowable Load
(kgf)
Mounting Height
(mm)
Trusco Code Mass
(g)

386,154 IDR

1 Piece(s) 12 Day(s) 7556.1101787-9130475

446,154 IDR

1 Piece(s) 20 Day(s) 10061.2128787-9148530

Loading...

  1. 1

Basic Information

Product Type Pipe System Workbench Wheel Width(mm) 27 Material Metal Fittings: Steel
Wheel Material Elastomer

Tech Support