(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Caster for Pipe Systems, Flexible Type

Part Number

Configured Part Number is shown.

SGR100CTP

Part Number
SGR100CTP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

389,231 IDR

1 Piece(s) 16 Day(s)

Loading...

  1. 1

Basic Information

Product Type Pipe System Workbench Wheel Diameter(mm) 100 Wheel Width(mm) 27
Allowable Load(kgf) 61.2 Mounting Height(mm) 128 Material Metal Fittings: Steel
Trusco Code 787-9121 Wheel Material Elastomer Mass(g) 455

Tech Support