(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Fits Plus

Part Number

Configured Part Number is shown.

Part Number
F6533D-MAY
F6534D-MAY
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipExternal Dimensions Frontage x Depth x Height
(mm)
Drawer Usable Inner Dimensions Frontage x Depth x Height
(mm)
Drawer Trusco Code Mass
(g)

3,665,385 IDR

1 Piece(s) Quote 650 x 410 x 850565 x 340 x 2153114-530412 kg

4,414,616 IDR

1 Piece(s) 40 Day(s) 650 x 410 x 1050Deep type: 565 x 340 x 215, Medium size: 570 x 345 x 150Medium size 1, Deep size 3114-530614.4 kg

Loading...

  1. 1

Basic Information

Color Maple Material Main Body/Drawer/Lock/Roller/Leg: Polypropylene(PP), Slip Prevention: Polyethylene(PE), Front Panel: Styrol resin, Top Board:MDF Decorative Board Specifications 3 to 5 stage type: Finished product, 7-stage type: Assembly(no tools required)

Tech Support