(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Office Chest OCE

Part Number

Configured Part Number is shown.

Part Number
OCE-1000R (245505)
OCE-S403AR (245503)
OCE-S700R (245500)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipExternal Dimensions (Width X Depth X Height)
(mm)
Drawer Trusco Code Mass
(kg)
Drawer internal dimensions (width x depth x height)
(mm)

2,164,462 IDR

1 Piece(s) 30 Day(s) 320 x 390 x 108410365-97126.5260 x 360 x 77

1,693,231 IDR

1 Piece(s) 12 Day(s) 320 x 390 x 680Shallow(4) Deep(3)365-97554.3-

1,549,077 IDR

1 Piece(s) 12 Day(s) 320 x 390 x 6047413-09524260 x 360 x 55

Loading...

  1. 1

Basic Information

Color clear Material Top Board/ flame: Polypropylene(PP)(using recycled PP45%), Drawer: Styrol Styrol resin(using recycled PS45%) Features Caster: Yes

Tech Support